


Application
Industrial
Cable Length
45 ft
Cable Type
#12/3 SJO
Catalog Number
HBLIWC45123C20HG
Series
inREACH® Series
Style
Medical Grade
Type
Reel With Connector Body
UPC
783585708638
Cable Length
45 ft
Weight
31.45 lb
Current / Amperage Rating
20 A
Voltage Rating
125 VAC
Cable Type
#12/3 SJO
Number Of Wires
3-Wire
Industry Standard(s)
cULus Listed
Carton Quantity
1
Pallet Quantity
12