HUBBELL CANADA
White Industrial Weatherproof Cord Reel, UL Type 4, 45' SOW, 6/4, 55A, 600V AC
Image of HBLW4564W White Industrial Weatherproof Cord Reel, UL Type 4, 45' SOW, 6/4, 55A, 600V AC
*Representative image
Image of HBLW4564W White Industrial Weatherproof Cord Reel, UL Type 4, 45' SOW, 6/4, 55A, 600V AC
Image of HBLW4564W White Industrial Weatherproof Cord Reel, UL Type 4, 45' SOW, 6/4, 55A, 600V AC

White Industrial Weatherproof Cord Reel, UL Type 4, 45' SOW, 6/4, 55A, 600V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLW4564W

White Industrial Weatherproof Cord Reel, UL Type 4, 45' SOW, 6/4, 55A, 600V AC

Hubbell’s inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profile cast aluminum construction. inREACH® Reels also feature a newly designed mounting bracket that allows for a quick and easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Housing and Base
  • UL Type 4
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications

Weatherproof

General

Application

Industrial

Cable Length

45 ft

Cable Type

#6/4 SOW

Catalog Number

HBLW4564W

Color

White

Construction

Aluminum

Duty

Heavy Duty

Environmental Conditions

UL Type 4

Series

inREACH® Series

Style

6/4 SOW

Type

UL Type 4

UPC

783585708959

Dimensions

Cable Length

45 ft

Cable Length Active

40 ft

Cable Length Inactive

5 ft

Weight

77 lb

Electrical Ratings

Current / Amperage Rating

55 A

Duty

Heavy Duty

Conductor Related

Cable Specification

6/4 SOW

Cable Type

#6/4 SOW

Number of Conductors

4

Number Of Wires

4-Wire

Certifications And Compliance

Environmental Conditions

UL Type 4

Industry Standard(s)

UL 355 Listed

Logistics

Carton Quantity

1

Pallet Quantity

8