HUBBELL CANADA
Image of HBLW80123W White Industrial Weatherproof Cord Reel, UL Type 4, 80' SOW, 12/3, 18A, 600V AC

White Industrial Weatherproof Cord Reel, UL Type 4, 80' SOW, 12/3, 18A, 600V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLW80123W

White Industrial Weatherproof Cord Reel, UL Type 4, 80' SOW, 12/3, 18A, 600V AC

Hubbell’s inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profile cast aluminum construction. inREACH® Reels also feature a newly designed mounting bracket that allows for a quick and easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Housing and Base
  • UL Type 4
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications

Extra long cord

General

Application

Industrial

Catalog Number

HBLW80123W

Color

White

Environmental Conditions

UL Type 4

Series

inREACH® Series

Style

12/3 SOW

Type

UL Type 4

UPC

783585708867

Conductor Related

Number of Conductors

3

Certifications And Compliance

Environmental Conditions

UL Type 4

Industry Standard(s)

UL 355 Listed