
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLW35143W
InREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.
Application
Industrial
Cable Length
35 Ft
Cable Type
#14/3 SOW
Catalog Number
HBLW35143W
EU RoHS Indicator
Contact Manufacturer
Series
inREACH® Series
Style
Leaded
Type
Weatherproof Reel
UPC
783585586021
Cable Length
35 Ft
Current / Amperage Rating
15 A
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC
Cable Type
#14/3 SOW
Number Of Wires
3-Wire
EU RoHS Indicator
Contact Manufacturer