Application
Light Duty
Catalog Number
BDSR125
Construction
Woven
EU RoHS Indicator
No
Material
Aluminum Fittings, Galvanized Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Hole
Series
Dust-Tight
Style
For Insulated Cables
Thread Size
1 1/2 NPT
Type
Insulated, Wide Range
UPC
781786240407
Thread Size
1 1/2 NPT
Cable Diameter Range
1.25 in-1.50 in
Cable Size
1.25-1.50" (3.17-3.81)
EU RoHS Indicator
No
Carton Quantity
20
Pallet Quantity
1100