HUBBELL CANADA
Image of BDSR150 Wide Range Strain Relief, Bus Drop Grip, 1.50- 1.70", 2", Steel

Wide Range Strain Relief, Bus Drop Grip, 1.50- 1.70", 2", Steel

Brand: Bryant

Catalog ID: BDSR150

Wide Range Strain Relief, Bus Drop Grip, 1.50- 1.70", 2", Steel

  • 1.50- 1.70"
  • 2"
  • Steel

Non-Insulated

General

Application

Light Duty

Catalog Number

BDSR150

Construction

Woven

EU RoHS Indicator

No

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

Series

Dust-Tight

Style

For Insulated Cables

Thread Size

2 NPT

Type

Insulated, Wide Range

UPC

781786240421

Dimensions

Thread Size

2 NPT

Conductor Related

Cable Diameter Range

1.50 in-1.70 in

Cable Size

1.50-1.70" (3.81-4.32)

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

15

Pallet Quantity

750