HUBBELL CANADA
Image of BDSR97 Wide Range Strain Relief, Bus Drop Grip, .97- 1.25", 1 1/4", Steel

Wide Range Strain Relief, Bus Drop Grip, .97- 1.25", 1 1/4", Steel

Brand: Bryant

Catalog ID: BDSR97

Wide Range Strain Relief, Bus Drop Grip, .97- 1.25", 1 1/4", Steel

  • .97- 1.25"
  • 1 1/4"
  • Steel

Non-Insulated

General

Application

Light Duty

Catalog Number

BDSR97

Construction

Woven

EU RoHS Indicator

No

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

Series

Dust-Tight

Style

For Insulated Cables

Thread Size

1 1/4 NPT

Type

Non-Insulated, Wide Range

UPC

781786240384

Dimensions

Thread Size

1 1/4 NPT

Conductor Related

Cable Diameter Range

0.97 in-1.25 in

Cable Size

.97-1.25" (2.46-3.17)

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10