HUBBELL CANADA
Image of WILEYLUG6.7 WILEYLUG6.7, Grounding Lug, Unassembled, Hardware Not Included

WILEYLUG6.7, Grounding Lug, Unassembled, Hardware Not Included

Brand: Burndy

Catalog ID: WILEYLUG6.7

Wiley Grounding Lugs are perfect for galvanized steel applications or anywhere a WEEB® washer is not required, Lay-in assembly, hardware not included.

Perfect for galvanized steel applications or anywhere a WEEB washer is not required

General

Application

Galvanized Steel Applications or anywhere a WEEB washer is not required

Catalog Number

WILEYLUG6.7

EU RoHS Indicator

Contact Manufacturer

Item Type

Trade Name

WILEY

UPC

781810653142

UPC 14 Digit GTIN

00781810653142

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL467
  • UL2703 Recognized

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

23200