HUBBELL CANADA
Image of WIPC14-112 WIPC14-112, Vinyl Coated P-Clip, 1.5 IN Bundle Diameter, 1/4 IN Mounting hardware NOT included

WIPC14-112, Vinyl Coated P-Clip, 1.5 IN Bundle Diameter, 1/4 IN Mounting hardware NOT included

Brand: WILEY

Catalog ID: WIPC14-112

Wiley Coated P-Clip; 1-1/2" Bundle.

  • Protect cables for vibration and insulation damage
  • Durable, long lasting reliable solution for protecting wires and cables
  • Wiley coated P-Claips easily install into a mounting hole with 1/4" hardware

General

Application

For single cables or bundles - 1 1/2" bundle diameter

Catalog Number

WIPC14-112

Material

UV resistant vinyl, zinc plated steel

Mounting Method

17/64" mounting hole for 1/4" mounting hardware

Operating Temperature Celcius Max

85C

Operating Temperature Celcius Min

-40C

UPC

621945470521

Dimensions

Bolt Size

1/4 in

Height

0.5 in

Operational

Operating Temperature Celcius Max

85C

Operating Temperature Celcius Min

-40C

Configuration

Mounting Method

17/64" mounting hole for 1/4" mounting hardware

Logistics

Carton Quantity

800

Pallet Quantity

19200