HUBBELL CANADA
Image of WIPC14-12 WIPC14-12, Vinyl Coated P-Clip, .50 IN Bundle Diameter, 1/4 IN Mounting hardware NOT included

WIPC14-12, Vinyl Coated P-Clip, .50 IN Bundle Diameter, 1/4 IN Mounting hardware NOT included

OR

Brand: WILEY

Catalog ID: WIPC14-12

Wiley Coated P-Clip; 1/2" Bundle.

  • Protect cables for vibration and insulation damage
  • Durable, long lasting reliable solution for protecting wires and cables
  • Wiley coated P-Claips easily install into a mounting hole with 1/4" hardware

General

Application

For single cables or bundles - 1/2" bundle diameter

Catalog Number

WIPC14-12

Material

UV resistant vinyl, zinc plated steel

Mounting Method

17/64" mounting hole for 1/4" mounting hardware

Operating Temperature Celcius Max

85C

Operating Temperature Celcius Min

-40C

UPC

621945470408

Dimensions

Bolt Size

1/4 in

Height

0.5 in

Operational

Operating Temperature Celcius Max

85C

Operating Temperature Celcius Min

-40C

Configuration

Mounting Method

17/64" mounting hole for 1/4" mounting hardware

Logistics

Carton Quantity

1500

Pallet Quantity

81000