HUBBELL CANADA
Image of PC13W32 Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .30-.37", For Size 1 Devices, Galvanized

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .30-.37", For Size 1 Devices, Galvanized

Brand: Bryant

Catalog ID: PC13W32

Wire and Cable Management, Plug and Connector Strain Relief Grip, I-Grip, .30-.37", For Size 1 Devices, Galvanized

  • I-Grip
  • .30-.37"
  • For Size 1 Devices
  • Galvanized

Plastic Coated Mesh

General

Application

Light Duty

Catalog Number

PC13W32

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized, Plastic Coated

Material - Mounting Hardware

Mounts on Cord Grip

Series

Plug & Connectors

Style

For Bryant Devices

Type

Fitting

UPC

781786350007

Conductor Related

Cable Diameter Range

0.30 in-0.37 in

Cable Size

.30-.37" (.76-.94)

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10