HUBBELL CANADA
Image of SPC062DES Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 0.63-0.74"

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 0.63-0.74"

Brand: Bryant

Catalog ID: SPC062DES

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 0.63-0.74"

  • Double Eye
  • Closed Mesh
  • Stainless Steel
  • 0.63-0.74"

Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

2,060 lbs

Catalog Number

SPC062DES

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Double Eye

UPC

781786006225

Conductor Related

Cable Diameter Range

0.63 in-0.74 in

Cable Size

.63-.74" (1.60-1.88)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,060 lbs

Logistics

Carton Quantity

10