HUBBELL CANADA
Image of SPC075DES Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 0.75-0.99"

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 0.75-0.99"

Brand: Bryant

Catalog ID: SPC075DES

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 0.75-0.99"

  • Double Eye
  • Closed Mesh
  • Stainless Steel
  • 0.75-0.99"

Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

2,060 lbs

Catalog Number

SPC075DES

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Double Eye

UPC

781786006249

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,060 lbs

Logistics

Carton Quantity

10