HUBBELL CANADA
Image of SPC150DE Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 1.50-1.74"

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 1.50-1.74"

Brand: Bryant

Catalog ID: SPC150DE

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 1.50-1.74"

  • Double Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 1.50-1.74"

Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

1,610 lbs

Catalog Number

SPC150DE

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Double Eye

UPC

781786245327

Conductor Related

Cable Diameter Range

1.5 in-1.74 in

Cable Size

1.50-1.74" (3.81-4.42)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

1,610 lbs

Logistics

Carton Quantity

10