HUBBELL CANADA
Image of SPC175DE Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 1.75-1.99"

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 1.75-1.99"

Brand: Bryant

Catalog ID: SPC175DE

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 1.75-1.99"

  • Double Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 1.75-1.99"

Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

2,150 lbs

Catalog Number

SPC175DE

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Double Eye

UPC

781786245341

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

2,150 lbs