HUBBELL CANADA
Image of SPC250DE Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 2.50-2.99"

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 2.50-2.99"

Brand: Bryant

Catalog ID: SPC250DE

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Tin-Coated Bronze, 2.50-2.99"

  • Double Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 2.50-2.99"

Closed Mesh

General

Application

Double Eye

Approx Breaking Strength

3,260 lbs

Catalog Number

SPC250DE

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Double Eye

UPC

781786245389

Conductor Related

Cable Diameter Range

2.5 in-2.99 in

Cable Size

2.50-2.99" (6.35-7.59)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

3,260 lbs

Logistics

Carton Quantity

50