
Brand: Bryant
Catalog ID: SPS062DES
Split Mesh Lace Closing
Application
Double Eye
Approx Breaking Strength
2,060 lbs
Catalog Number
SPS062DES
Construction
Woven
EU RoHS Indicator
Yes
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786007260
Cable Diameter Range
0.63 in-0.74 in
Cable Size
.63-.74" (1.60-1.88)
EU RoHS Indicator
Yes
Approx Breaking Strength
2,060 lbs