
Brand: Bryant
Catalog ID: SPS125DES
Split Mesh Lace Closing
Application
Double Eye
Approx Breaking Strength
4,490 lbs
Catalog Number
SPS125DES
Construction
Woven
EU RoHS Indicator
No
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786006621
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25-1.49" (3.17-3.78)
EU RoHS Indicator
No
Approx Breaking Strength
4,490 lbs