
Brand: Bryant
Catalog ID: SPS150DES
Split Mesh Lace Closing
Application
Double Eye
Approx Breaking Strength
3,750 lbs
Catalog Number
SPS150DES
Construction
Woven
EU RoHS Indicator
Yes
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786006645
Cable Diameter Range
1.5 in-1.74 in
Cable Size
1.50-1.74" (3.81-4.42)
EU RoHS Indicator
Yes
Approx Breaking Strength
3,750 lbs