
Brand: Bryant
Catalog ID: SPS200DES
Split Mesh Lace Closing
Application
Double Eye
Approx Breaking Strength
8,940 lbs
Catalog Number
SPS200DES
Construction
Woven
EU RoHS Indicator
Yes
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786006706
Cable Diameter Range
2 in-2.49 in
Cable Size
2.00-2.49" (5.08-6.32)
EU RoHS Indicator
Yes
Approx Breaking Strength
8,940 lbs