
Brand: Bryant
Catalog ID: SPS175DE
Split Mesh Lace Closing
Application
Double Eye
Approx Breaking Strength
2,150 lbs
Catalog Number
SPS175DE
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786246041
Cable Diameter Range
1.75 in-1.99 in
Cable Size
1.75-1.99" (4.44-5.05)
EU RoHS Indicator
No
Approx Breaking Strength
2,150 lbs
Carton Quantity
5