
Brand: Bryant
Catalog ID: SPSR150DE
Split Mesh Rod Closing
Application
Double Eye
Approx Breaking Strength
1,610 lbs
Catalog Number
SPSR150DE
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Double Eye
UPC
781786246706
Cable Diameter Range
1.5 in-1.74 in
Cable Size
1.50-1.74" (3.81-4.42)
EU RoHS Indicator
Yes
Approx Breaking Strength
1,610 lbs
Carton Quantity
5