
Brand: Bryant
Catalog ID: SPSR250DE
Split Mesh Rod Closing
Application
Double Eye
Approx Breaking Strength
3,260 lbs
Catalog Number
SPSR250DE
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Double Eye
UPC
781786246768
Cable Diameter Range
2.5 in-2.99 in
Cable Size
2.50-2.99" (6.35-7.59)
EU RoHS Indicator
No
Approx Breaking Strength
3,260 lbs
Carton Quantity
50