
Brand: Bryant
Catalog ID: SPSR350DE
Split Mesh Rod Closing
Application
Double Eye
Approx Breaking Strength
5,750 lbs
Catalog Number
SPSR350DE
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Split Mesh, Rod Closing
Type
Double Eye
UPC
781786246805
Cable Diameter Range
3.5 in-3.99 in
Cable Size
3.50-3.99" (8.89-10.13)
EU RoHS Indicator
No
Approx Breaking Strength
5,750 lbs
Carton Quantity
10