
Brand: Bryant
Catalog ID: SPJ075UD
Heavy Duty Closed Mesh
Application
Single Eye
Approx Breaking Strength
1,390 lbs
Catalog Number
SPJ075UD
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Heavy Duty
Style
Closed Mesh, Multi-Weave
Type
Single Eye
UPC
781786247840
Cable Diameter Range
0.75 in-0.87 in
Cable Size
.75-.87" (1.90-2.21)
EU RoHS Indicator
No
Approx Breaking Strength
1,390 lbs
Carton Quantity
20