
Brand: Bryant
Catalog ID: SPJ106UD
Heavy Duty Closed Mesh
Application
Single Eye
Approx Breaking Strength
1,790 lbs
Catalog Number
SPJ106UD
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Heavy Duty
Style
Closed Mesh, Multi-Weave
Type
Single Eye
UPC
781786247901
Cable Diameter Range
1.06 in-1.24 in
Cable Size
1.06-1.24" (2.69-3.15)
EU RoHS Indicator
No
Approx Breaking Strength
1,790 lbs
Carton Quantity
5