
Brand: Bryant
Catalog ID: SPJ023LD
Heavy Duty Closed Mesh
Application
Universal Eye
Approx Breaking Strength
500 lbs
Catalog Number
SPJ023LD
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Heavy Duty
Style
Closed Mesh, Multi-Weave
Type
Universal Eye
UPC
781786247925
Cable Diameter Range
0.23 in-0.31 in
Cable Size
.23-.31" (.58-.79)
EU RoHS Indicator
No
Approx Breaking Strength
500 lbs
Carton Quantity
20