
Brand: Bryant
Catalog ID: SPJ029LD
Heavy Duty Closed Mesh
Application
Universal Eye
Approx Breaking Strength
500 lbs
Catalog Number
SPJ029LD
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Heavy Duty
Style
Closed Mesh, Multi-Weave
Type
Universal Eye
UPC
781786247949
Cable Diameter Range
0.29 in-0.37 in
Cable Size
.29-.37" (.74-.94)
EU RoHS Indicator
No
Approx Breaking Strength
500 lbs
Carton Quantity
5