Brand: Bryant
Catalog ID: SPJ035LD
Application
Universal Eye
Approx Breaking Strength
870 lbs
Catalog Number
SPJ035LD
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Heavy Duty
Style
Closed Mesh, Multi-Weave
Type
Universal Eye
UPC
781786247963
Cable Diameter Range
0.35 in-0.44 in
Cable Size
.35-.44" (.89-1.12)
Carton Quantity
20