
Brand: Bryant
Catalog ID: SPJ041LD
Heavy Duty Closed Mesh
Application
Universal Eye
Approx Breaking Strength
870 lbs
Catalog Number
SPJ041LD
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Heavy Duty
Style
Closed Mesh, Multi-Weave
Type
Universal Eye
UPC
781786248007
Cable Diameter Range
0.41 in-0.5 in
Cable Size
.41-.50" (1.04-1.27)
EU RoHS Indicator
No
Approx Breaking Strength
870 lbs
Carton Quantity
20