
Brand: Bryant
Catalog ID: SPJ052LD
Heavy Duty Closed Mesh
Application
Universal Eye
Approx Breaking Strength
1,050 lbs
Catalog Number
SPJ052LD
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Heavy Duty
Style
Closed Mesh, Multi-Weave
Type
Universal Eye
UPC
781786248045
Cable Diameter Range
0.52 in-0.62 in
Cable Size
.52-.62" (1.32-1.57)
EU RoHS Indicator
No
Approx Breaking Strength
1,050 lbs
Carton Quantity
5