HUBBELL CANADA
Image of SPJ100LD Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 1.00-1.18"

Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 1.00-1.18"

Brand: Bryant

Catalog ID: SPJ100LD

Wire and Cable Management, Support Grip, Heavy Duty, Universal Eye, Service Drop, Split Mesh, Rod Closing, 1.00-1.18"

  • Heavy Duty
  • Universal Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Heavy Duty Closed Mesh

General

Application

Universal Eye

Approx Breaking Strength

1,790 lbs

Catalog Number

SPJ100LD

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Service Drop - Heavy Duty

Style

Closed Mesh, Multi-Weave

Type

Universal Eye

UPC

781786248144

Conductor Related

Cable Diameter Range

1-1.18 in

Cable Size

1.00-1.18" (2.54-3.00)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

1,790 lbs

Logistics

Carton Quantity

5