
Brand: Bryant
Catalog ID: SPJ046U
Light Duty Closed Mesh
Application
Single Eye
Approx Breaking Strength
660 lbs
Catalog Number
SPJ046U
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Single Eye
UPC
781786247284
Cable Diameter Range
0.46 in-0.56 in
Cable Size
.46-.56" (1.17-1.42)
EU RoHS Indicator
No
Approx Breaking Strength
660 lbs
Carton Quantity
5