
Brand: Bryant
Catalog ID: SPJ052U
Light Duty Closed Mesh
Application
Single Eye
Approx Breaking Strength
790 lbs
Catalog Number
SPJ052U
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Single Eye
UPC
781786247307
Cable Diameter Range
0.52 in-0.62 in
Cable Size
.52-.62" (1.32-1.57)
EU RoHS Indicator
No
Approx Breaking Strength
790 lbs
Carton Quantity
20