
Brand: Bryant
Catalog ID: SPJ058U
Light Duty Closed Mesh
Application
Single Eye
Approx Breaking Strength
790 lbs
Catalog Number
SPJ058U
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Single Eye
UPC
781786247321
Cable Diameter Range
0.58 in-0.68 in
Cable Size
.58-.68" (1.47-1.73)
EU RoHS Indicator
No
Approx Breaking Strength
790 lbs
Carton Quantity
5