
Brand: Bryant
Catalog ID: SPJ064U
Light Duty Closed Mesh
Application
Single Eye
Approx Breaking Strength
790 lbs
Catalog Number
SPJ064U
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Single Eye
UPC
781786247345
Cable Diameter Range
0.64 in-0.75 in
Cable Size
.64-.75" (1.63-1.90)
EU RoHS Indicator
No
Approx Breaking Strength
790 lbs
Carton Quantity
20