
Brand: Bryant
Catalog ID: SPJ075U
Light Duty Closed Mesh
Application
Single Eye
Approx Breaking Strength
1,020 lbs
Catalog Number
SPJ075U
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Single Eye
UPC
781786247369
Cable Diameter Range
0.75 in-0.87 in
Cable Size
.75-.87" (1.90-2.21)
EU RoHS Indicator
No
Approx Breaking Strength
1,020 lbs
Carton Quantity
10