HUBBELL CANADA
Image of SPJ100U Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 1.00-1.18"

Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 1.00-1.18"

Brand: Bryant

Catalog ID: SPJ100U

Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing,1.00-1.18"

  • Light Duty
  • Single Eye
  • Service Drop
  • Split Mesh
  • Rod Closing

Light Duty Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

1,020 lbs

Catalog Number

SPJ100U

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Service Drop - Light Duty

Style

Closed Mesh, Single Weave

Type

Single Eye

UPC

781786247406

Conductor Related

Cable Diameter Range

1-1.18 in

Cable Size

1.00-1.18" (2.54-3.00)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

1,020 lbs

Logistics

Carton Quantity

10