
Brand: Bryant
Catalog ID: SPJ106U
Light Duty Closed Mesh
Application
Single Eye
Approx Breaking Strength
1,020 lbs
Catalog Number
SPJ106U
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Single Eye
UPC
781786247420
Cable Diameter Range
1.06 in-1.25 in
Cable Size
1.06-1.24" (2.69-3.15)
EU RoHS Indicator
No
Approx Breaking Strength
1,020 lbs
Carton Quantity
5