
Brand: Bryant
Catalog ID: SPJ046L
Light Duty Closed Mesh
Application
Universal Eye
Approx Breaking Strength
660 lbs
Catalog Number
SPJ046L
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Universal Eye
UPC
781786247529
Cable Diameter Range
0.46 in-0.56 in
Cable Size
.46-.56" (1.17-1.42)
EU RoHS Indicator
No
Approx Breaking Strength
660 lbs
Carton Quantity
20