
Brand: Bryant
Catalog ID: SPJ087L
Light Duty Closed Mesh
Application
Universal Eye
Approx Breaking Strength
1,020 lbs
Catalog Number
SPJ087L
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Universal Eye
UPC
781786247628
Cable Diameter Range
0.87 in-1 in
Cable Size
.87-1.00" (2.21-2.54)
EU RoHS Indicator
No
Approx Breaking Strength
1,020 lbs
Carton Quantity
20