HUBBELL CANADA
Image of SPC125SOS Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 1.25-1.49"

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 1.25-1.49"

Brand: Bryant

Catalog ID: SPC125SOS

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 1.25-1.49"

  • Offset Eye
  • Closed Mesh
  • Stainless Steel
  • 1.25-1.49"

Closed Mesh

General

Application

Offset Eye

Approx Breaking Strength

4,490 lbs

Catalog Number

SPC125SOS

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Offset Eye

UPC

781786371187

Conductor Related

Cable Diameter Range

1.25 in-1.49 in

Cable Size

1.25-1.49" (3.17-3.78)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

4,490 lbs

Logistics

Carton Quantity

10