HUBBELL CANADA
Image of SPC175SOS Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 1.75-1.99"

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 1.75-1.99"

Brand: Bryant

Catalog ID: SPC175SOS

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 1.75-1.99"

  • Offset Eye
  • Closed Mesh
  • Stainless Steel
  • 1.75-1.99"

Closed Mesh

General

Application

Offset Eye

Approx Breaking Strength

4,370 lbs

Catalog Number

SPC175SOS

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Offset Eye

UPC

781786371200

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

4,370 lbs

Logistics

Carton Quantity

5