HUBBELL CANADA
Image of SPC250SOS Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 2.50-2.99"

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 2.50-2.99"

Brand: Bryant

Catalog ID: SPC250SOS

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 2.50-2.99"

  • Offset Eye
  • Closed Mesh
  • Stainless Steel
  • 2.50-2.99"

Closed Mesh

General

Application

Offset Eye

Approx Breaking Strength

5,500 lbs

Catalog Number

SPC250SOS

Construction

Woven

EU RoHS Indicator

Yes

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Offset Eye

UPC

781786371248

Conductor Related

Cable Diameter Range

2.5 in-2.99 in

Cable Size

2.50-2.99" (6.35-7.59)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

5,500 lbs