HUBBELL CANADA
Image of SPC050SO Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 0.50-0.62"

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 0.50-0.62"

Brand: Bryant

Catalog ID: SPC050SO

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 0.50-0.62"

  • Offset Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 0.50-0.62"

Closed Mesh

General

Application

Offset Eye

Approx Breaking Strength

500 lbs

Catalog Number

SPC050SO

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Offset Eye

UPC

781786371477

Conductor Related

Cable Diameter Range

0.50 in-0.62 in

Cable Size

.50-.62" (1.27-1.57)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

500 lbs

Logistics

Carton Quantity

5