HUBBELL CANADA
Image of SPC075SO Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 0.75-0.99"

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 0.75-0.99"

Brand: Bryant

Catalog ID: SPC075SO

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 0.75-0.99"

  • Offset Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 0.75-0.99"

Closed Mesh

General

Application

Offset Eye

Approx Breaking Strength

950 lbs

Catalog Number

SPC075SO

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Offset Eye

UPC

781786372320

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

950 lbs

Logistics

Carton Quantity

5