HUBBELL CANADA
Image of SPC100SO Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 1.00-1.24"

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 1.00-1.24"

Brand: Bryant

Catalog ID: SPC100SO

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 1.00-1.24"

  • Offset Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 1.00-1.24"

Closed Mesh

General

Application

Offset Eye

Approx Breaking Strength

1,500 lbs

Catalog Number

SPC100SO

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Offset Eye

UPC

781786372344

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

1,500 lbs

Logistics

Carton Quantity

5