HUBBELL CANADA
Image of SPC150SO Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 1.50-1.74"

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 1.50-1.74"

Brand: Bryant

Catalog ID: SPC150SO

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 1.50-1.74"

  • Offset Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 1.50-1.74"

Closed Mesh

General

Application

Offset Eye

Approx Breaking Strength

1,500 lbs

Catalog Number

SPC150SO

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Offset Eye

UPC

781786372368

Conductor Related

Cable Diameter Range

1.5 in-1.74 in

Cable Size

1.50-1.74" (3.81-4.42)

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Approx Breaking Strength

1,500 lbs

Logistics

Carton Quantity

5