
Brand: Bryant
Catalog ID: SPC175SO
Closed Mesh
Application
Offset Eye
Approx Breaking Strength
2,000 lbs
Catalog Number
SPC175SO
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Series
Standard Duty
Style
Closed Mesh, Single Weave
Type
Offset Eye
UPC
781786372528
Cable Diameter Range
1.75 in-1.99 in
Cable Size
1.75-1.99" (4.44-5.05)
EU RoHS Indicator
Yes
Approx Breaking Strength
2,000 lbs
Carton Quantity
10