HUBBELL CANADA
Image of SPC200SO Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 2.00-2.49"

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 2.00-2.49"

Brand: Bryant

Catalog ID: SPC200SO

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 2.00-2.49"

  • Offset Eye
  • Closed Mesh
  • Tin-Coated Bronze
  • 2.00-2.49"

Closed Mesh

General

Application

Offset Eye

Approx Breaking Strength

3,100 lbs

Catalog Number

SPC200SO

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Series

Standard Duty

Style

Closed Mesh, Single Weave

Type

Offset Eye

UPC

781786372566

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Approx Breaking Strength

3,100 lbs

Logistics

Carton Quantity

5